您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 917.1 - Stainless Steel-Double cam levers
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam Point Levers
GN 917.1
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_3/spiralspanner/gn917_1/gn917_1.prj},{NB=Edelstahl-Hebel mit Spiralexzenter GN 917.1-8-13},{PARTNUMBER=GN 917.1-8-13},{NORMNR=GN 917.1},{D=8},{B1=13},{B2=9},{H1=19.54},{H2=14},{H3=12},{L=114},{R1=17.2},{R2=21.07},{S=3.87},{GESAMTHUB=9.07},{WEIGHT=0.0860},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
INFOGANTER
Product details
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
R1
[mm]
R2
[mm]
S
Stroke helix
[mm]
GESAMTHUB
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Double ca...
Product details
GN 917.1-8-13
8
13
9
19.54
14
12
114
17.2
21.07
3.87
9.07
0.0860
84879090
YES
Stainless Steel-Double ca...
Product details
GN 917.1-10-17
10
17
12
24.54
17
15
138
21.6
26.45
4.85
11.45
0.1650
84879090
YES
Stainless Steel-Double ca...
Product details
GN 917.1-12-20
12
20
14
31.81
21
18
157
28.0
34.29
6.29
16.29
0.2800
84879090
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處