您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 654 - Oil level indicators
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 654 Oil Level Indicators, Plastic / Steel Screw
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn654/gn654_asmtab.prj},{NB=Oelstandanzeiger GN 654-127 (1)},{PARTNUMBER=GN 654-127},{NORMNR=GN 654},{L1=127},{POS=1},{B=33},{D=M12},{DX=12},{L2=20},{L3=71},{L4=164},{L5=28},{L6=18.5},{L7=33},{S=10},{VERS=2},{WEIGHT=0.1980},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn654_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
INFOGANTER
Product details
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S
~ max. wall thickness
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level indicator GN 65...
Product details
GN 654-76
76
33
M10
20
42
113
17
18.5
33
12
0.1450
90261029
YES
Oil level indicator GN 65...
Product details
GN 654-127
127
33
M12
20
71
164
28
18.5
33
10
0.1980
90261029
YES
Oil level indicator GN 65...
Product details
GN 654-176
176
33
M12
20
120
213
28
18.5
33
10
0.3500
90261029
YES
Oil level indicator GN 65...
Product details
GN 654-254
254
33
M12
20
198
291
28
18.5
33
10
0.3000
90261029
YES
Oil level indicator GN 65...
Product details
GN 654-381
381
33
M12
20
325
418
28
18.5
33
10
0.3350
90261029
YES
Oil level indicator GN 65...
Product details
GN 654-508
508
33
M12
20
452
545
28
18.5
33
10
0.3930
90261029
YES
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處